2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RMNWFXN4M

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
colours
COLOURS
dimensions
DIMENSIONS
launched
LAUNCHED
length of cable
LENGTH_OF_CABLE
material
MATERIAL
product family
PRODUCT_FAMILY
sku
SKU
type
TYPE
name
NAME
1
RMNWFXN4M
Caramel
Diameter 50 cm / 19.68" Height 35 cm / 13.77"
2018
3 m
Bamboo veneer, vertical
Bamboo
BLHBH50
Pendant Light
RMNWFXN4M
Show compressed display (1 product)
Order numberRMNWFXN4M
Latest change22.08.2023 10:05:50
Unit

Classifications

CNS

CNSERPBASE Object Properties